Switches & Sockets
AM50300-CH WC symbol
Out of stock
Product Id
2CLA600100N1301
For use with:
AM11120-XX, AMD11120-XX, AM18120-XX, AMD18120-XX,
AM42920-XX, AMD42920-XX, AM18144-XX, AMD18144-XX,
AM42944-XX and AMD42944-XX.
More about AM50300-CH WC symbol
MRP (Indian Rupees) | 347 |
---|---|
Compatibility | Millenium |
Package Width | 0.073 metre |
Package Length | 0.073 metre |
Package Height | 0.033 metre |
Invoice Description | AM50300-CH WC symbol |
Product Range | Millenium |
Package Gross Weight | 0.01 kilogram |
Extended Product Type | AM50300-CH |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Write Your Own Review