Switches & Sockets
AMD50422-AN Blank module 1M
Out of stock
Product Id
2CLA610000N1801
Blank insert 1 module
Combination with frames AMD5144-XX & 5244-XX
More about AMD50422-AN Blank module 1M
MRP (Indian Rupees) | 316 |
---|---|
Degree of Protection | IP20 |
Compatibility | Millenium |
Material | Material quality: Thermoplastic, Material: Plastic |
Surface Finishing | Surface protection: Decor, Surface finishing: Matt |
Package Width | 0.082 metre |
Package Length | 0.088 metre |
Package Height | 0.063 metre |
Invoice Description | AMD50422-AN Blank module 1M |
Product Range | Millenium |
Package Gross Weight | 0.06 kilogram |
Extended Product Type | AMD50422-AN |
Color | Anthracite |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Write Your Own Review