Switches & Sockets
AMD50422-AN Blank module 1M
Out of stock
In stock
Product Id
2CLA610000N1801
Blank insert 1 module
Combination with frames AMD5144-XX & 5244-XX
More about AMD50422-AN Blank module 1M
| MRP (Indian Rupees) | 316 |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Millenium |
| Package Gross Weight | 0.06 kilogram |
| Package Height | 0.063 metre |
| Package Length | 0.088 metre |
| Package Width | 0.082 metre |
| Material | Material quality: Thermoplastic, Material: Plastic |
| Surface Finishing | Surface protection: Decor, Surface finishing: Matt |
| Invoice Description | AMD50422-AN Blank module 1M |
| Extended Product Type | AMD50422-AN |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
Write Your Own Review


