Switches & Sockets
AMD10120-SB Rocker switch 1G 1W
Out of stock
Product Id
2CLA610100N1501
Rated voltage: 250Vac
Rated current: 10AX
More about AMD10120-SB Rocker switch 1G 1W
| MRP (Indian Rupees) | 794 |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Millenium |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Function | 1g1w SP switch 10AX |
| Color | Black |
| Mounting Type | Flush mounted (plaster) |
| Package Gross Weight | 0.25 kilogram |
| Package Height | 0.06 metre |
| Package Length | 0.165 metre |
| Package Width | 0.1 metre |
| Rated Voltage (Ur) | 250 volt |
| Material | Metal |
| Wiring Configuration | Off switch 1-pole |
| Surface Finishing | Surface protection: Decor, Surface finishing: Matt |
| Number Of Modules | 1 |
| Invoice Description | AMD10120-SB Rocker switch 1G 1W |
| Extended Product Type | AMD10120-SB |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
Write Your Own Review


