Switches & Sockets

AMD11520-AG Rocker switch 2W 1G

Out of stock
    Product Id
    2CLA610210N1601
    Rated voltage: 250Vac Rated current: 20AX

    More about AMD11520-AG Rocker switch 2W 1G

    Technical Specification
    MRP (Indian Rupees)1643
    Degree of ProtectionIP20
    Product RangeMillenium
    Country of OriginSpain (ES) - Imported by ABB India Limited
    Function1g2w SP switch 20AX
    ColorGold
    Mounting TypeFlush mounted (plaster)
    Package Gross Weight0.29 kilogram
    Package Height0.06 metre
    Package Length0.165 metre
    Package Width0.1 metre
    Rated Voltage (Ur)250 volt
    MaterialMetal
    Wiring ConfigurationTwo-way switch
    Surface FinishingSurface protection: Other, Surface finishing: Glossy
    Number Of Modules1
    Invoice DescriptionAMD11520-AG Rocker switch 2W 1G
    Extended Product TypeAMD11520-AG
    Total GST Percentage18.00
    HSN Number85365080
    No files available to download.
    Download
    Write Your Own Review
    You're reviewing:AMD11520-AG Rocker switch 2W 1G
    Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.