Switches & Sockets
AM18120-ST Switch w/bell symbol 2W 1G
Out of stock
Product Id
2CLA610299N1101
Rated voltage: 250Vac
Rated current: 10AX
Bell symbol indicator LED
More about AM18120-ST Switch w/bell symbol 2W 1G
| MRP (Indian Rupees) | 2480 |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Millenium |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Function | Function lighting: Illuminated (on) |
| Color | Stainless steel |
| Mounting Type | Flush mounted (plaster) |
| Package Gross Weight | 0.176 kilogram |
| Package Height | 0.062 metre |
| Package Length | 0.102 metre |
| Package Width | 0.102 metre |
| Rated Voltage (Ur) | 250 volt |
| Material | Metal |
| Wiring Configuration | Two-way switch |
| Surface Finishing | Surface protection: Other, Surface finishing: Glossy |
| Number Of Modules | 1 |
| Invoice Description | AM18120-ST Switch w/bell symbol 2W 1G |
| Extended Product Type | AM18120-ST |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
Write Your Own Review


