Switches & Sockets
AMD43020-ST Push button 1G 1W
Out of stock
Product Id
2CLA610400N1101
Rated voltage: 250Vac
Rated current: 10A
More about AMD43020-ST Push button 1G 1W
| MRP (Indian Rupees) | 688 |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Millenium |
| Number Of Poles | 1 |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Function | 1g1w SP push 10AX |
| Color | Stainless steel |
| Mounting Type | Flush mounted (plaster) |
| Package Gross Weight | 0.25 kilogram |
| Package Height | 0.06 metre |
| Package Length | 0.165 metre |
| Package Width | 0.1 metre |
| Rated Voltage (Ur) | 250 volt |
| Material | Metal |
| Surface Finishing | Surface protection: Galvanized, Surface finishing: Glossy |
| Number Of Modules | 1 |
| Invoice Description | AMD43020-ST Push button 1G 1W |
| Extended Product Type | AMD43020-ST |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
Write Your Own Review


