Switches & Sockets

AMD43020-SB Push button 1G 1W

Out of stock
    Product Id
    2CLA610400N1501
    Rated voltage: 250Vac Rated current: 10A

    More about AMD43020-SB Push button 1G 1W

    Technical Specification
    MRP (Indian Rupees)896
    Degree of ProtectionIP20
    Product RangeMillenium
    Number Of Poles1
    Country of OriginSpain (ES) - Imported by ABB India Limited
    Function1g1w SP push 10AX
    ColorBlack
    Mounting TypeFlush mounted (plaster)
    Package Gross Weight0.25 kilogram
    Package Height0.06 metre
    Package Length0.165 metre
    Package Width0.1 metre
    Rated Voltage (Ur)250 volt
    MaterialMetal
    Surface FinishingSurface protection: Decor, Surface finishing: Matt
    Number Of Modules1
    Invoice DescriptionAMD43020-SB Push button 1G 1W
    Extended Product TypeAMD43020-SB
    Total GST Percentage18.00
    HSN Number85365080
    No files available to download.
    Download
    Write Your Own Review
    You're reviewing:AMD43020-SB Push button 1G 1W
    Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.