Switches & Sockets
AM33644-AG Computer outlet, RJ45 Cat.6A 1G
Out of stock
Product Id
2CLA611879N1601
AM33644-AG Computer outlet, RJ45 Cat.6A 1G
More about AM33644-AG Computer outlet, RJ45 Cat.6A 1G
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Millenium |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Color | Gold |
| Mounting Type | Flush mounted (plaster) |
| Package Gross Weight | 0.149 kilogram |
| Package Height | 0.062 metre |
| Package Length | 0.102 metre |
| Package Width | 0.102 metre |
| Material | Metal |
| Surface Finishing | Glossy |
| Number Of Modules | 2 |
| Invoice Description | AM33644-AG Comp. outlet, RJ45 Cat.6A 1G |
| Extended Product Type | AM33644-AG |
| Total GST Percentage | 18.00 |
| HSN Number | 85369010 |
Write Your Own Review


