Switches & Sockets
AMD30122-AN TV outlet M type
Out of stock
Product Id
2CLA615070N1801
Single TV outlet - Dead-end
M type - 9,52mm male
For 75Ω impedance coaxial cable
Avoid small bending radius
Frequency range: 5 - 2.400 Mhz
Connection loss: 1 dB
Isolation: >16 dB
Return loss: >7,6 dB
DC path (Vdc / mA / Tono): 34 max. / 500 max. / 22kHz - DiSEqC
Combination with frames AMD5144-XX & 5244-XX
More about AMD30122-AN TV outlet M type
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Millenium |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Color | Anthracite |
| Mounting Type | Flush mounted (plaster) |
| Package Gross Weight | 0.036 kilogram |
| Package Height | 50 millimetre |
| Package Length | 297 millimetre |
| Package Width | 77 millimetre |
| Material | Thermoplastic |
| Surface Finishing | Decor |
| Number Of Modules | 1 |
| Invoice Description | AMD30122-AN TV outlet M type |
| Extended Product Type | AMD30122-AN |
| Total GST Percentage | 18.00 |
| HSN Number | 85369010 |
Write Your Own Review


