Switches & Sockets
AM30344-MG SAT outlet
Out of stock
Product Id
2CLA615109N1701
Millenium, AM30344-MG ,F type isolated dead-end-feeder.
More about AM30344-MG SAT outlet
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Degree of Protection | IP20 |
Material | Metal |
Surface Finishing | Decor |
Number Of Modules | 2 |
Package Width | 0.102 metre |
Package Length | 0.102 metre |
Package Height | 0.062 metre |
Invoice Description | AM30344-MG SAT outlet |
Product Range | Millenium |
Package Gross Weight | 0.161 kilogram |
Mounting Type | Flush mounted (plaster) |
Extended Product Type | AM30344-MG |
Color | Gold |
Total GST Percentage | 18.00 |
HSN Number | 85369010 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Write Your Own Review