Switches & Sockets
AMD55222-AN 2RCA connection unit
Out of stock
Product Id
2CLA615520N1801
Front: 2x RCA connectors (Red / White)
Rear: screw terminals (4 wires)
Combination with frames AMD5144-XX & 5244-XX
More about AMD55222-AN 2RCA connection unit
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Millenium |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Color | Anthracite |
| Mounting Type | Flush mounted (plaster) |
| Package Gross Weight | 0.030 kilogram |
| Package Height | 0.033 metre |
| Package Length | 0.073 metre |
| Package Width | 0.073 metre |
| Material | Thermoplastic |
| Surface Finishing | Decor |
| Number Of Modules | 1 |
| Invoice Description | AMD55222-AN 2RCA connection unit |
| Extended Product Type | AMD55222-AN |
| Total GST Percentage | 18.00 |
| HSN Number | 85369010 |
Write Your Own Review


