Switches & Sockets
AM41244-MG Double rotary dimmer 1G
Out of stock
Product Id
2CLA616039N1701
Rated voltage: 230V~ +/-10 50 Hz.
Min. power: 20W / VA.
Max. power:
- Incandescent lamps: 250 W.
- Halogen lamps with ferromagnetic transformers: 150 VA.
Operating temperature: 0° C to +30° C.
For special ambient temperature read the recomendations in the user´s manual.
More about AM41244-MG Double rotary dimmer 1G
| MRP (Indian Rupees) | 7762 |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Millenium |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Function | Dimmer, Multi-load, |
| Color | Gold |
| Mounting Type | Flush mounted (plaster) |
| Package Gross Weight | 0.218 kilogram |
| Package Height | 0.062 metre |
| Package Length | 0.102 metre |
| Package Width | 0.102 metre |
| Rated Voltage (Ur) | 230...230 volt |
| Load Type | Resistive load |
| Material | Material quality: Stainless steel, Material: Metal |
| Surface Finishing | Surface protection: Decor, Surface finishing: Matt |
| Number Of Modules | 1 |
| Invoice Description | AM41244-MG Double rotary dimmer 1G |
| Extended Product Type | AM41244-MG |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
Write Your Own Review


