Switches & Sockets
AMD5120-MG Rocker switch frame 1G
Out of stock
Product Id
2CLA617100N1701
Includes metal mounting frame
Dimensions 86x86 mm
More about AMD5120-MG Rocker switch frame 1G
| MRP (Indian Rupees) | 1758 |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Millenium |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Color | Gold |
| Package Gross Weight | 1.35 kilogram |
| Package Height | 0.098 metre |
| Package Length | 0.25 metre |
| Package Width | 0.124 metre |
| Material | Material quality: Stainless steel, Material: Metal |
| Number of Gangs | 1 |
| Surface Finishing | Surface protection: Decor, Surface finishing: Matt |
| Number Of Modules | Horizontal 1 ; Vertical 1 |
| Invoice Description | AMD5120-MG Rocker switch frame 1G |
| Extended Product Type | AMD5120-MG |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
Write Your Own Review


