Switches & Sockets
AM50093-BL Spare LED for card switches
Out of stock
(Inclusive of 18.00% GST)
Product Id
2CLA619309N1001
Rated voltage: 250Vac
Rated current: 0.7mA
Frontal replacement.
More about AM50093-BL Spare LED for card switches
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Millenium |
Rated Voltage (Ur) | 110...250 volt |
Material | Plastic |
Package Width | 0.025 metre |
Package Length | 0.053 metre |
Package Height | 0.06 metre |
Invoice Description | AM50093-BL Spare LED for card switches |
Product Range | Millenium |
Package Gross Weight | 0.003 kilogram |
Extended Product Type | AM50093-BL |
Color | White |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Write Your Own Review