Switches & Sockets
AM50444-MG Premium blank plate
Out of stock
Product Id
2CLA620009N1701
Premium size
More about AM50444-MG Premium blank plate
| MRP (Indian Rupees) | Upon request |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Millenium |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Color | Gold |
| Package Gross Weight | 0.144 kilogram |
| Package Height | 0.062 metre |
| Package Length | 0.102 metre |
| Package Width | 0.102 metre |
| Material | Material quality: Stainless steel, Material: Metal |
| Surface Finishing | Surface protection: Decor, Surface finishing: Matt |
| Invoice Description | AM50444-MG Premium blank plate |
| Extended Product Type | AM50444-MG |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
Write Your Own Review


