Switches & Sockets

AMD11044-MG Premium rocker switch 1G 1W

Out of stock
    Product Id
    2CLA620110N1701
    Rated voltage: 250Vac Rated current: 20AX Premium size rocker

    More about AMD11044-MG Premium rocker switch 1G 1W

    Technical Specification
    MRP (Indian Rupees)1299
    Degree of ProtectionIP20
    Product RangeMillenium
    Country of OriginSpain (ES) - Imported by ABB India Limited
    Function1g1w SP switch 20AX, Premium
    ColorGold
    Mounting TypeFlush mounted (plaster)
    Package Gross Weight0.38 kilogram
    Package Height0.091 metre
    Package Length0.122 metre
    Package Width0.116 metre
    Rated Voltage (Ur)250 volt
    MaterialMetal
    Wiring ConfigurationOff switch 1-pole
    Surface FinishingSurface protection: Decor, Surface finishing: Matt
    Number Of Modules 2
    Invoice DescriptionAMD11044-MG Premium rocker switch 1G 1W
    Extended Product TypeAMD11044-MG
    Total GST Percentage18.00
    HSN Number85365080
    No files available to download.
    Download
    Write Your Own Review
    You're reviewing:AMD11044-MG Premium rocker switch 1G 1W
    Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.