Switches & Sockets

AM10544-ST Premium switch 1G 2W

Out of stock
    Product Id
    2CLA620209N1101
    Rated voltage: 250Vac Rated current: 10AX Premium size rocker

    More about AM10544-ST Premium switch 1G 2W

    Technical Specification
    MRP (Indian Rupees)2266
    Degree of ProtectionIP20
    Product RangeMillenium
    Country of OriginSpain (ES) - Imported by ABB India Limited
    Function1g2w SP switch 10AX, Premium
    ColorStainless steel
    Mounting TypeFlush mounted (plaster)
    Package Gross Weight0.033 kilogram
    Package Height0.062 metre
    Package Length0.102 metre
    Package Width0.102 metre
    Rated Voltage (Ur)250 volt
    MaterialMetal
    Wiring ConfigurationTwo-way switch
    Surface FinishingSurface protection: Other, Surface finishing: Glossy
    Number Of Modules 2
    Invoice DescriptionAM10544-ST Premium switch 1G 2W
    Extended Product TypeAM10544-ST
    Total GST Percentage18.00
    HSN Number85365080
    No files available to download.
    Download
    Write Your Own Review
    You're reviewing:AM10544-ST Premium switch 1G 2W
    Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.