Switches & Sockets
AMD11544-AG Premium rocker switch 1G 2W
Out of stock
Product Id
2CLA620210N1601
Rated voltage: 250Vac
Rated current: 20AX
Premium size rocker
More about AMD11544-AG Premium rocker switch 1G 2W
| MRP (Indian Rupees) | 1776 |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Millenium |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Function | 1g2w SP switch 20AX, Premium |
| Color | Gold |
| Mounting Type | Flush mounted (plaster) |
| Package Gross Weight | 0.4 kilogram |
| Package Height | 0.091 metre |
| Package Length | 0.122 metre |
| Package Width | 0.116 metre |
| Rated Voltage (Ur) | 250 volt |
| Material | Metal |
| Wiring Configuration | Two-way switch |
| Surface Finishing | Surface protection: Other, Surface finishing: Glossy |
| Number Of Modules | 2 |
| Invoice Description | AMD11544-AG Premium rocker switch 1G 2W |
| Extended Product Type | AMD11544-AG |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
Write Your Own Review


