Switches & Sockets

AMD43044-AG Premium push button 1G 1W

Out of stock
    Product Id
    2CLA620400N1601
    Rated voltage: 250Vac Rated current: 10A Premium size rocker

    More about AMD43044-AG Premium push button 1G 1W

    Technical Specification
    MRP (Indian Rupees)1373
    Degree of ProtectionIP20
    Product RangeMillenium
    Number Of Poles1
    Country of OriginSpain (ES) - Imported by ABB India Limited
    Function1g1w SP push 10AX, Premium
    ColorGold
    Mounting TypeFlush mounted (plaster)
    Package Gross Weight0.36 kilogram
    Package Height0.091 metre
    Package Length0.122 metre
    Package Width0.116 metre
    Rated Voltage (Ur)250 volt
    MaterialMetal
    Surface FinishingSurface protection: Galvanized, Surface finishing: Glossy
    Number Of Modules 2
    Invoice DescriptionAMD43044-AG Premium push button 1G 1W
    Extended Product TypeAMD43044-AG
    Total GST Percentage18.00
    HSN Number85365080
    No files available to download.
    Download
    Write Your Own Review
    You're reviewing:AMD43044-AG Premium push button 1G 1W
    Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.