Switches & Sockets
AMD13444-SB Fan isolator 3P double
Out of stock
Product Id
2CLA620500N1501
Rated voltage: 250Vac
Rated power: 10A
3 poles
More about AMD13444-SB Fan isolator 3P double
MRP (Indian Rupees) | 2545 |
---|---|
Degree of Protection | IP20 |
Compatibility | Millenium |
Rated Voltage (Ur) | 250 volt |
Material | Metal |
Wiring Configuration | 3-pole switch |
Surface Finishing | Surface protection: Decor, Surface finishing: Matt |
Number Of Modules | 2 |
Package Width | 0.116 metre |
Package Length | 0.122 metre |
Package Height | 0.091 metre |
Invoice Description | AMD13444-SB Fan isolator 3P double |
Product Range | Millenium |
Package Gross Weight | 0.57 kilogram |
Mounting Type | Flush mounted (plaster) |
Function | Fan Isolator |
Extended Product Type | AMD13444-SB |
Color | Black |
Total GST Percentage | 18.00 |
HSN Number | 85365080 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Write Your Own Review