Switches & Sockets
AMD13444-AG Fan isolator 3P double
Out of stock
Product Id
2CLA620500N1601
Rated voltage: 250Vac
Rated power: 10A
3 poles
More about AMD13444-AG Fan isolator 3P double
| MRP (Indian Rupees) | 2889 |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Millenium |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Function | Fan Isolator |
| Color | Gold |
| Mounting Type | Flush mounted (plaster) |
| Package Gross Weight | 0.57 kilogram |
| Package Height | 0.091 metre |
| Package Length | 0.122 metre |
| Package Width | 0.116 metre |
| Rated Voltage (Ur) | 250 volt |
| Material | Metal |
| Wiring Configuration | 3-pole switch |
| Surface Finishing | Surface protection: Other, Surface finishing: Glossy |
| Number Of Modules | 2 |
| Invoice Description | AMD13444-AG Fan isolator 3P double |
| Extended Product Type | AMD13444-AG |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
Write Your Own Review


