Switches & Sockets
AM55044-AG Flex outlet
Out of stock
Product Id
2CLA620729N1601
Rated current: 20A
More about AM55044-AG Flex outlet
| MRP (Indian Rupees) | Upon request |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Millenium |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Color | Gold |
| Mounting Type | Flush mounted (plaster) |
| Package Gross Weight | 0.181 kilogram |
| Package Height | 0.062 metre |
| Package Length | 0.102 metre |
| Package Width | 0.102 metre |
| Material | Metal |
| Surface Finishing | Glossy |
| Number Of Modules | 2 |
| Invoice Description | AM55044-AG Flex outlet |
| Extended Product Type | AM55044-AG |
| Total GST Percentage | 18.00 |
| HSN Number | 85369010 |
Write Your Own Review


