Switches & Sockets

AM10244-ST Double switch 2G 1W

Out of stock
    Product Id
    2CLA621109N1101
    Rated voltage: 250Vac Rated current: 10AX

    More about AM10244-ST Double switch 2G 1W

    Technical Specification
    MRP (Indian Rupees)2976
    Degree of ProtectionIP20
    Product RangeMillenium
    Country of OriginSpain (ES) - Imported by ABB India Limited
    Function2g1w SP switch 10AX, Double
    ColorStainless steel
    Mounting TypeFlush mounted (plaster)
    Package Gross Weight0.179 kilogram
    Package Height0.062 metre
    Package Length0.102 metre
    Package Width0.102 metre
    Rated Voltage (Ur)250 volt
    MaterialMetal
    Wiring ConfigurationSeries switch
    Surface FinishingSurface protection: Other, Surface finishing: Glossy
    Number Of Modules 2
    Invoice DescriptionAM10244-ST Double switch 2G 1W
    Extended Product TypeAM10244-ST
    Total GST Percentage18.00
    HSN Number85365080
    No files available to download.
    Download
    Write Your Own Review
    You're reviewing:AM10244-ST Double switch 2G 1W
    Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.