Switches & Sockets
AM40244-AG Card switch
Out of stock
Product Id
2CLA621419N1601
Rated voltage: 250Vac
Rated current: 16AX
Includes indication LED
More about AM40244-AG Card switch
MRP (Indian Rupees) | 5853 |
---|---|
Degree of Protection | IP20 |
Compatibility | Millenium |
Rated Voltage (Ur) | 250 volt |
Material | Metal |
Wiring Configuration | 2-pole switch |
Surface Finishing | Surface protection: Other, Surface finishing: Glossy |
Package Width | 0.102 metre |
Package Length | 0.102 metre |
Package Height | 0.062 metre |
Invoice Description | AM40244-AG Card switch |
Product Range | Millenium |
Package Gross Weight | 0.19 kilogram |
Mounting Type | Flush mounted (plaster) |
Function | Function lighting: Illuminated (on) |
Extended Product Type | AM40244-AG |
Color | Gold |
Total GST Percentage | 18.00 |
HSN Number | 85365080 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Write Your Own Review