Switches & Sockets
AM40244-MG Card switch
Out of stock
Product Id
2CLA621419N1701
Rated voltage: 250Vac
Rated current: 16AX
Includes indication LED
More about AM40244-MG Card switch
| MRP (Indian Rupees) | 5580 |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Millenium |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Function | Function lighting: Illuminated (on) |
| Color | Gold |
| Mounting Type | Flush mounted (plaster) |
| Package Gross Weight | 0.191 kilogram |
| Package Height | 0.062 metre |
| Package Length | 0.102 metre |
| Package Width | 0.102 metre |
| Rated Voltage (Ur) | 250 volt |
| Material | Metal |
| Wiring Configuration | 2-pole switch |
| Surface Finishing | Surface protection: Decor, Surface finishing: Matt |
| Invoice Description | AM40244-MG Card switch |
| Extended Product Type | AM40244-MG |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
Write Your Own Review


