Switches & Sockets
AM40544-SB Electronic card switch
Out of stock
Product Id
2CLA621459N1501
Rated voltage: 250Vac
Rated current: 16AX
Includes indication LED
Time relay : 5-90 sec.
Cards up to 54 mm width.
More about AM40544-SB Electronic card switch
| MRP (Indian Rupees) | 7985.6 |
|---|---|
| Product Range | Millenium |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Function | Card swtich with timer |
| Color | Black |
| Mounting Type | Flush mounted (plaster) |
| Package Gross Weight | 0.2 kilogram |
| Package Height | 0.062 metre |
| Package Length | 0.102 metre |
| Package Width | 0.102 metre |
| Rated Voltage (Ur) | 250 volt |
| Load Type | Universal |
| Material | Metal |
| Surface Finishing | Surface protection: Decor, Surface finishing: Matt |
| Invoice Description | AM40544-SB Electronic card switch |
| Extended Product Type | AM40544-SB |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
| Instructions and Manuals | Click Here |
|---|
Write Your Own Review


