Switches & Sockets
AMD40444-MG Switch "DND" LED rocker 2G
Out of stock
Product Id
2CLA621500N1701
Rated voltage: 250Vac
Rated power: 10AX
Do Not Disturb
Make Up my Room
LED signalling
More about AMD40444-MG Switch "DND" LED rocker 2G
| MRP (Indian Rupees) | 2756 |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Millenium |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Function | Function lighting: Illuminated (on) |
| Color | Gold |
| Mounting Type | Flush mounted (plaster) |
| Package Gross Weight | 0.33 kilogram |
| Package Height | 0.06 metre |
| Package Length | 0.165 metre |
| Package Width | 0.1 metre |
| Rated Voltage (Ur) | 220 volt |
| Material | Metal |
| Wiring Configuration | Series switch |
| Surface Finishing | Surface protection: Decor, Surface finishing: Matt |
| Number Of Modules | 2 |
| Invoice Description | AMD40444-MG Switch "DND" LED rocker 2G |
| Extended Product Type | AMD40444-MG |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
Write Your Own Review


