Switches & Sockets
AM40444-ST DND/MUR switch w/LED 2G
Out of stock
Product Id
2CLA621509N1101
Rated voltage: 230Vac
Rated current: 10A
Red LED "Do Not Disturb"
Green LED "Make Up Room"
Double rocker
More about AM40444-ST DND/MUR switch w/LED 2G
| MRP (Indian Rupees) | 4132 |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Millenium |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Function | Function lighting: Illuminated (on) |
| Color | Stainless steel |
| Mounting Type | Flush mounted (plaster) |
| Package Gross Weight | 0.19 kilogram |
| Package Height | 0.062 metre |
| Package Length | 0.102 metre |
| Package Width | 0.102 metre |
| Rated Voltage (Ur) | 220 volt |
| Material | Metal |
| Wiring Configuration | Series switch |
| Surface Finishing | Surface protection: Other, Surface finishing: Glossy |
| Number Of Modules | 2 |
| Invoice Description | AM40444-ST DND/MUR switch w/LED 2G |
| Extended Product Type | AM40444-ST |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
Write Your Own Review


