Switches & Sockets
AMD40344-SB Bell push sw. DND/MUR w/LED
Out of stock
Product Id
2CLA621580N1501
Rated voltage: 250Vac
Rated power: 10A
Do Not Disturb
Make Up my Room
LED signalling
More about AMD40344-SB Bell push sw. DND/MUR w/LED
| MRP (Indian Rupees) | 3168 |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Millenium |
| Number Of Poles | 1 |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Function | 2g1w push 10AX, Premium with DND Bell |
| Color | Black |
| Mounting Type | Flush mounted (plaster) |
| Package Gross Weight | 0.29 kilogram |
| Package Height | 0.06 metre |
| Package Length | 0.165 metre |
| Package Width | 0.1 metre |
| Rated Voltage (Ur) | 250 volt |
| Material | Metal |
| Surface Finishing | Surface protection: Decor, Surface finishing: Matt |
| Number Of Modules | 2 |
| Invoice Description | AMD40344-SB Bell push sw. DND/MUR w/LED |
| Extended Product Type | AMD40344-SB |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
Write Your Own Review


