Switches & Sockets
AM33544-AG RJ45 single adapter
Out of stock
(Inclusive of 18.00% GST)
Product Id
2CLA621819N1601
For connectors type Keystone, AMP, Brand-Rex,
Openet-ICS, THT, Leviton, Krone
More about AM33544-AG RJ45 single adapter
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Degree of Protection | IP20 |
Compatibility | Millenium |
Material | Metal |
Surface Finishing | Glossy |
Number Of Modules | 2 |
Package Width | 0.102 metre |
Package Length | 0.102 metre |
Package Height | 0.062 metre |
Invoice Description | AM33544-AG RJ45 single adapter |
Product Range | Millenium |
Package Gross Weight | 0.142 kilogram |
Mounting Type | Flush mounted (plaster) |
Extended Product Type | AM33544-AG |
Color | Gold |
Total GST Percentage | 18.00 |
HSN Number | 85369010 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Write Your Own Review