Switches & Sockets

AM11644-ST Double switch 2W 2G

Out of stock
    Product Id
    2CLA622219N1101
    Rated voltage: 250Vac Rated current: 20AX

    More about AM11644-ST Double switch 2W 2G

    Technical Specification
    MRP (Indian Rupees)3962
    Degree of ProtectionIP20
    Product RangeMillenium
    Country of OriginSpain (ES) - Imported by ABB India Limited
    Function2g2w SP switch 10AX, Double
    ColorStainless steel
    Mounting TypeFlush mounted (plaster)
    Package Gross Weight0.186 kilogram
    Package Height0.062 metre
    Package Length0.102 metre
    Package Width0.102 metre
    Rated Voltage (Ur)250 volt
    MaterialMetal
    Wiring ConfigurationAlternating-/alternating switch
    Surface FinishingSurface protection: Other, Surface finishing: Glossy
    Number Of Modules 2
    Invoice DescriptionAM11644-ST Double switch 2W 2G
    Extended Product TypeAM11644-ST
    Total GST Percentage18.00
    HSN Number85365080
    No files available to download.
    Download
    Write Your Own Review
    You're reviewing:AM11644-ST Double switch 2W 2G
    Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.