Switches & Sockets
SR-4-AMAN Rocker F@H 2/4 G
₹1,277.00
Product Id
2CLA622640N1801
Cover plate ABB-free@ home® 2/4-Fold sensor for
the SSA-F-2.1.PB.1, SSA-F-2.2.PB.1, SDA-F-2.1.PB.1, SBA-F-2.1PB.1 and
SU-F-2.0.PB.1sensors.
Combination with frames AMD5144-XX & AMD5244-XX
More about SR-4-AMAN Rocker F@H 2/4 G
MRP (Indian Rupees) | 1655 |
---|---|
Degree of Protection | IP20 |
Compatibility | Millenium, Zenit |
Material | Material quality: Thermoplastic, Material: Plastic |
Surface Finishing | Surface protection: Decor, Surface finishing: Matt |
Package Width | 0.076 metre |
Package Length | 0.076 metre |
Package Height | 0.064 metre |
Invoice Description | SR-4-AMAN Rocker F@H 2/4 G |
Product Range | Zenit |
Package Gross Weight | 0.3 kilogram |
Extended Product Type | SR-4-AMAN |
Color | Anthracite |
Total GST Percentage | 18.00 |
HSN Number | 85365080 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹1,277.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹1,277.00
Free delivery
|
|
Write Your Own Review