Switches & Sockets
AM23386-MG BS Single socket outlet 13A, SP switched - MG
Out of stock
(Inclusive of 18.00% GST)
Product Id
2CLA623739N1701
Rated voltage: 250Vac
Rated current: 13A
Single pole
Dual earth with child safety shutter system
More about AM23386-MG BS Single socket outlet 13A, SP switched - MG
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Degree of Protection | IP20 |
Compatibility | Millenium |
Rated Voltage (Ur) | 230 volt |
Material | Stainless steel |
Number of Gangs | 1 |
Surface Finishing | Decor |
Package Width | 0.102 metre |
Package Length | 0.102 metre |
Package Height | 0.062 metre |
Invoice Description | AM23386-MG - BS Single socket outlet 13A, SP switched - MG |
Product Range | Millenium |
Package Gross Weight | 0.193 kilogram |
Mounting Type | Flush mounted (plaster) |
Function | BS 1-gang socket outlet 13A, SP sw. |
Extended Product Type | AM23386-MG |
Color | Gold |
Total GST Percentage | 18.00 |
HSN Number | 85366990 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Write Your Own Review