Switches & Sockets
AM23486-SB BS SP sw. socket out. w/LED
Out of stock
Product Id
2CLA623749N1501
Rated voltage: 250Vac
Rated current: 13A
Single pole
Indicator LED
Dual earth with child safety shutter system
More about AM23486-SB BS SP sw. socket out. w/LED
| MRP (Indian Rupees) | 3376 |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Millenium |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Function | BS 1-gang socket outlet 13A, SP sw. w/LED |
| Color | Black |
| Mounting Type | Flush mounted (plaster) |
| Package Gross Weight | 0.195 kilogram |
| Package Height | 0.062 metre |
| Package Length | 0.102 metre |
| Package Width | 0.102 metre |
| Rated Voltage (Ur) | 230 volt |
| Material | Material quality: Stainless steel, Material: Metal |
| Number of Gangs | 1 |
| Surface Finishing | Surface protection: Decor, Surface finishing: Matt |
| Invoice Description | AM23486-SB BS SP sw. socket out. w/LED |
| Extended Product Type | AM23486-SB |
| Total GST Percentage | 18.00 |
| HSN Number | 85366990 |
Write Your Own Review


