Switches & Sockets
AM20986-AG BS DP round pi sw.outlet
₹2,875.00
+ ₹130.00 shipping
Product Id
2CLA623769N1601
Rated voltage: 250Vac
Rated current: 15A
Double pole
Child safety shutter system
More about AM20986-AG BS DP round pi sw.outlet
MRP (Indian Rupees) | 3993 |
---|---|
Degree of Protection | IP20 |
Compatibility | Millenium |
Rated Voltage (Ur) | 230 volt |
Material | Material quality: Stainless steel, Material: Metal |
Number of Gangs | 1 |
Surface Finishing | Glossy |
Package Width | 0.102 metre |
Package Length | 0.102 metre |
Package Height | 0.062 metre |
Invoice Description | AM20986-AG BS DP round pi sw.outlet |
Product Range | Millenium |
Package Gross Weight | 0.199 kilogram |
Mounting Type | Flush mounted (plaster) |
Function | BS 1-gang socket outlet 15A round-pin, DP sw. |
Extended Product Type | AM20986-AG |
Color | Gold |
Total GST Percentage | 18.00 |
HSN Number | 85366990 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹2,875.00
+ ₹130.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹2,875.00
+ ₹130.00 shipping
|
|
Write Your Own Review