Switches & Sockets
AMD39144-AN Universal socket
Out of stock
Product Id
2CLA623900N1801
Rated voltage/current: 230Vac/13A, 127Vac/15A
Child protection
Combination with frames AMD5144-XX & AMD5244-XX
More about AMD39144-AN Universal socket
| MRP (Indian Rupees) | 1283 |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Millenium |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Function | Universal socket outlet 13A. Modular |
| Color | Anthracite |
| Mounting Type | Flush mounted (plaster) |
| Package Gross Weight | 0.6 kilogram |
| Package Height | 0.091 metre |
| Package Length | 0.122 metre |
| Package Width | 0.116 metre |
| Rated Voltage (Ur) | 230 volt |
| Material | Plastic |
| Number of Gangs | 1 |
| Surface Finishing | Surface protection: Decor, Surface finishing: Matt |
| Number Of Modules | 2 |
| Invoice Description | AMD39144-AN Universal socket |
| Extended Product Type | AMD39144-AN |
| Total GST Percentage | 18.00 |
| HSN Number | 85366990 |
Write Your Own Review


