Switches & Sockets

AM29486-ST Universal socket outlet

Out of stock
    Product Id
    2CLA623919N1101
    Rated voltage: 250Vac Rated current: 13A Child safety shutter system

    More about AM29486-ST Universal socket outlet

    Technical Specification
    MRP (Indian Rupees)3097
    Degree of ProtectionIP20
    Product RangeMillenium
    Country of OriginSpain (ES) - Imported by ABB India Limited
    FunctionBS 1-gang socket outlet 13A Universal, DP sw.
    ColorStainless steel
    Mounting TypeFlush mounted (plaster)
    Package Gross Weight0.187 kilogram
    Package Height0.062 metre
    Package Length0.102 metre
    Package Width0.102 metre
    Rated Voltage (Ur)230 volt
    MaterialMaterial quality: Stainless steel, Material: Metal
    Number of Gangs1
    Surface FinishingGlossy
    Invoice DescriptionAM29486-ST Universal socket outlet
    Extended Product TypeAM29486-ST
    Total GST Percentage18.00
    HSN Number85366990
    No files available to download.
    Download
    Write Your Own Review
    You're reviewing:AM29486-ST Universal socket outlet
    Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.