Switches & Sockets
AMD11844-AG Blind control switch AG
Out of stock
Product Id
2CLA624410N1601
Rated voltage: 250Vac
Rated power: 16AX
Output: 2 normally open contact
Multi-way input terminal (up/down)
More about AMD11844-AG Blind control switch AG
| MRP (Indian Rupees) | 2408 |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Millenium |
| Number Of Poles | 1 |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Function | Blind control switch |
| Color | Gold |
| Mounting Type | Flush mounted (plaster) |
| Package Gross Weight | 0.55 kilogram |
| Package Height | 0.091 metre |
| Package Length | 0.122 metre |
| Package Width | 0.116 metre |
| Rated Voltage (Ur) | 250 volt |
| Material | Material quality: Stainless steel, Material: Metal |
| Surface Finishing | Glossy |
| Number Of Modules | 2 |
| Invoice Description | AMD11844-AG Blind control switch AG |
| Extended Product Type | AMD11844-AG |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
Write Your Own Review


