Switches & Sockets
AM11844-ST Blind control swtich 16AX, Double rocker size - ST
Out of stock
(Inclusive of 18.00% GST)
Product Id
2CLA624419N1101
Rated voltage: 230Vac
Rated current: 16AX
Outputs: 2 normally open contact
Multi-way input terminal (up/down)
Double rocker
More about AM11844-ST Blind control swtich 16AX, Double rocker size - ST
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Degree of Protection | IP20 |
Compatibility | Millenium |
Rated Voltage (Ur) | 250 volt |
Material | Metal |
Surface Finishing | Glossy |
Number Of Modules | 2 |
Number Of Poles | 1 |
Package Width | 0.102 metre |
Package Length | 0.102 metre |
Package Height | 0.062 metre |
Invoice Description | AM11844-ST - Blind control swtich 16AX, Double rocker size - ST |
Product Range | Millenium |
Package Gross Weight | 0.184 kilogram |
Mounting Type | Flush mounted (plaster) |
Function | Blind control switch |
Extended Product Type | AM11844-ST |
Color | Stainless steel |
Total GST Percentage | 18.00 |
HSN Number | 85365080 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Write Your Own Review