Switches & Sockets
AM31344-ST TV / SAT outlet
Out of stock
Product Id
2CLA625009N1101
For connectors type: Keystone, AMP, Brand- Rex, Openet- ICS, THT
Leviton , Krone.
More about AM31344-ST TV / SAT outlet
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Degree of Protection | IP20 |
Material | Metal |
Surface Finishing | Glossy |
Number Of Modules | 2 |
Package Width | 0.102 metre |
Package Length | 0.102 metre |
Package Height | 0.062 metre |
Invoice Description | AM31344-ST TV / SAT outlet |
Product Range | Millenium |
Package Gross Weight | 0.184 kilogram |
Mounting Type | Flush mounted (plaster) |
Extended Product Type | AM31344-ST |
Color | Stainless steel |
Total GST Percentage | 18.00 |
HSN Number | 85369010 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Write Your Own Review