Switches & Sockets
AMD60244-AN Rotary/push dimmer 2M
Out of stock
Product Id
2CLA626020N1801
Rated voltage: 230 Vac / 50 Hz.
Min. power: 60 W / VA.
Max. power:
- Incandescent: 500 W.
- Halogen lamp with electronic transformer: 500 VA.
- Halogen lamp with ferromagnetic transformer: 400 VA.
2 wire connection.
Optional: auxiliary control with N2X04.X push-buttons.
Indicator LED lamp included.
Operating temperature: 0° C to +30° C.
Combination with frames AMD5144-XX & 5244-XX
More about AMD60244-AN Rotary/push dimmer 2M
| MRP (Indian Rupees) | 19251 |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Millenium |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Function | Dimmer, Multi-load, 2M |
| Color | Anthracite |
| Mounting Type | Flush mounted (plaster) |
| Package Gross Weight | 0.053 kilogram |
| Package Height | 0.064 metre |
| Package Length | 0.076 metre |
| Package Width | 0.076 metre |
| Rated Voltage (Ur) | 230...230 volt |
| Load Type | Resistive load |
| Material | Material quality: Thermoplastic, Material: Plastic |
| Surface Finishing | Surface protection: Decor, Surface finishing: Matt |
| Number Of Modules | 2 |
| Invoice Description | AMD60244-AN Rotary/push dimmer 2M |
| Extended Product Type | AMD60244-AN |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
| Instructions and Manuals | Click Here |
|---|
Write Your Own Review


