Switches & Sockets
AMD60344-AN Rotary dimmer LED
Out of stock
Product Id
2CLA626030N1801
Rated voltage: 230 Vac ± 10%.
Frequency: 50 Hz (Nominal power: 250 W/VA) / 60 Hz
(Nominal power: 200 W/VA).
Power (min./max load):
- LEDi: 2 / 100 W/VA (max. 10 lamps).
- Dimmable energy saving lamps:
2 / 100 W/VA (max. 10 lamps).
- LV LEDi with transformer (only type L or LC):
4 / 100 W/VA (max. 10 lamps).
- Incandescent lamps: 10 / 250 W/VA.
- Halogen lamps: 10 / 250 W/VA.
- LV halogen with transformer (only type L or LC):
10 / 250 W/VA (max. 10 lamps).
2 wire connection.
Optional: auxiliary on/off with 2-way switch N2X02.
Indicator LED lamp included.
Back-up fuse: Electronic.
Overload protection: Electronic.
Ambient temperature: 0° C to +35° C.
Combination with frames AMD5144-XX & 5244-XX
More about AMD60344-AN Rotary dimmer LED
| MRP (Indian Rupees) | 17506 |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Millenium |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Function | Dimmer, Universal/LED, 2M |
| Color | Anthracite |
| Mounting Type | Flush mounted (plaster) |
| Package Gross Weight | 0.08 kilogram |
| Package Height | 0.064 metre |
| Package Length | 0.076 metre |
| Package Width | 0.076 metre |
| Rated Voltage (Ur) | 230...230 volt |
| Load Type | Resistive load |
| Material | Material quality: Thermoplastic, Material: Plastic |
| Surface Finishing | Surface protection: Decor, Surface finishing: Matt |
| Number Of Modules | 2 |
| Invoice Description | AMD60344-AN Rotary dimmer LED |
| Extended Product Type | AMD60344-AN |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
| Instructions and Manuals | Click Here |
|---|
Write Your Own Review


