Switches & Sockets
AM41344-SB Basic rotary dimmer w/frame - SB
Out of stock
(Inclusive of 18.00% GST)
Product Id
2CLA626039N1501
Rated voltage: 250V~ +/-10 50 Hz.
Min. power: 40W / VA.
Max. power:
- Incandescent lamps: 400W.
- Halogen lamps with ferromagnetic transformers:
300 VA.
Operating temperature: 0° C to +30° C.
Includes frame and metal support
More about AM41344-SB Basic rotary dimmer w/frame - SB
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Degree of Protection | IP20 |
Compatibility | Millenium |
Rated Voltage (Ur) | 230...230 volt |
Load Type | Resistive load |
Material | Metal |
Surface Finishing | Surface protection: Decor |
Number Of Modules | 2 |
Package Width | 0.102 metre |
Package Length | 0.102 metre |
Package Height | 0.062 metre |
Invoice Description | AM41344-SB - Basic rotary dimmer w/frame |
Product Range | Millenium |
Package Gross Weight | 0.158 kilogram |
Mounting Type | Flush mounted (plaster) |
Function | Dimmer w/frame, Basic, |
Extended Product Type | AM41344-SB |
Color | Black |
Total GST Percentage | 18.00 |
HSN Number | 85369099 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Write Your Own Review