Switches & Sockets
AM41344-MG Rotary dimmer
Out of stock
Product Id
2CLA626039N1701
Rated voltage: 250V~ +/-10 50 Hz.
Min. power: 40W / VA.
Max. power:
- Incandescent lamps: 400W.
- Halogen lamps with ferromagnetic transformers: 300 VA.
Operating temperature: 0° C to +30° C.
More about AM41344-MG Rotary dimmer
| MRP (Indian Rupees) | 10050 |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Millenium |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Function | Dimmer w/frame, Basic, |
| Color | Gold |
| Mounting Type | Flush mounted (plaster) |
| Package Gross Weight | 0.232 kilogram |
| Package Height | 0.062 metre |
| Package Length | 0.102 metre |
| Package Width | 0.102 metre |
| Rated Voltage (Ur) | 230...230 volt |
| Load Type | Resistive load |
| Material | Material quality: Stainless steel, Material: Metal |
| Surface Finishing | Surface protection: Decor, Surface finishing: Matt |
| Number Of Modules | 2 |
| Invoice Description | AM41344-MG Rotary dimmer |
| Extended Product Type | AM41344-MG |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
Write Your Own Review


