Switches & Sockets
AMD60944-AN Rotary dimmer fluorescent
Out of stock
Product Id
2CLA626090N1801
Rated voltage: 127 - 230 Vac / 50 - 60 Hz
Dimmable electronic ballast/driver with 1-10V control input.
Max. power:
- 230 Vac: 700 VA.
- 127 Vac: 350 VA.
Max. 6 ballasts per device.
Indicator LED lamp included.
Combination with frames AMD5144-XX & 5244-XX
More about AMD60944-AN Rotary dimmer fluorescent
| MRP (Indian Rupees) | 6352 |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Millenium |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Function | Dimmer, 1-10V, 2M |
| Color | Anthracite |
| Mounting Type | Flush mounted (plaster) |
| Package Gross Weight | 0.053 kilogram |
| Package Height | 0.064 metre |
| Package Length | 0.076 metre |
| Package Width | 0.076 metre |
| Rated Voltage (Ur) | 230...230 volt |
| Load Type | Electronic ballast 1-10 V |
| Material | Material quality: Thermoplastic, Material: Plastic |
| Surface Finishing | Surface protection: Decor, Surface finishing: Matt |
| Number Of Modules | 2 |
| Invoice Description | AMD60944-AN Rotary dimmer fluorescent |
| Extended Product Type | AMD60944-AN |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
| Instructions and Manuals | Click Here |
|---|
Write Your Own Review


