Switches & Sockets
AMD68244-AN Ceiling unit control
Out of stock
Product Id
2CLA626820N1801
Power supply: 230 V~ / 127 V~; ±15%; 50-60 Hz
Maximum power consumption ref. 9368.2: 15 mA
Stand-by consumption with the display illumination at minimum :0.5 W
Stand-by consumption ref. AMD68244-AN + AMD68344-AN: 0.9 W
Combination with frames AMD5144-XX & 5244-XX
More about AMD68244-AN Ceiling unit control
| MRP (Indian Rupees) | 24605 |
|---|---|
| Degree of Protection | IP20 |
| Capacity Rating | 4 watt |
| Product Range | Millenium |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Function | Sound system, Ceiling control unit. |
| Color | Anthracite |
| Mounting Type | Flush mounted (plaster) |
| Package Gross Weight | 0.122 kilogram |
| Package Height | 0.064 metre |
| Package Length | 0.076 metre |
| Package Width | 0.076 metre |
| Rated Voltage (Ur) | 230 volt |
| Material | Thermoplastic |
| Invoice Description | AMD68244-AN Ceiling unit control |
| Extended Product Type | AMD68244-AN |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
Write Your Own Review


