Switches & Sockets
AMD68344-AN I/O+USB+Bluetooth module
Out of stock
Product Id
2CLA626830N1801
Power supply through AUX.: 9 V
Bluetooth® v2.1 2.4GHz IEEE 802.15.1
Maximum reach from the module to user’s Bluetooth® device: 10 m.
Maximum consumption: 175 ~ 200 mA
Consumption stand-by: 0.4 W
Headphones impedance: 16 ~ 600 Ω (25 + 25 mW audio phones)
Combination with frames AMD5144-XX & 5244-XX
More about AMD68344-AN I/O+USB+Bluetooth module
| MRP (Indian Rupees) | 37972 |
|---|---|
| Degree of Protection | IP20 |
| Capacity Rating | 2 watt |
| Product Range | Millenium |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Function | I/O+USB+BT module |
| Color | Anthracite |
| Mounting Type | Flush mounted (plaster) |
| Package Gross Weight | 0.058 kilogram |
| Package Height | 0.052 metre |
| Package Length | 0.073 metre |
| Package Width | 0.073 metre |
| Rated Voltage (Ur) | 9 volt |
| Material | Thermoplastic |
| Invoice Description | AMD68344-AN I/O+USB+Bluetooth module |
| Extended Product Type | AMD68344-AN |
| Total GST Percentage | 18.00 |
| HSN Number | 85369010 |
Write Your Own Review


