Switches & Sockets

AMD85144-AN Modular USB Charger 2x Type-A 1,5A. - 2M - AN

Out of stock
    Product Id
    2CLA628500N1801
    Input voltage: 100 - 240 Vac ±10%; 50/60 Hz. Input current: 0,20 A (with maximum load). Output voltage: 5 Vdc ±5%. Output current: 1.500 mA (total for both gangs). Power consuption in stand-by: <= 0,3W@230Vac. Energy efficiency: >= 71%. Operating temparature: 0ºC to 35ºC. Combination with frames AMD5144-XX & AMD5244-XX

    More about AMD85144-AN Modular USB Charger 2x Type-A 1,5A. - 2M - AN

    Technical Specification
    MRP (Indian Rupees)Not for Retail Sale
    Product RangeMillenium
    Country of OriginViet Nam (VN) - Imported by ABB India Limited
    FunctionUSB Charger 2x Type-A 1,5A. 2M
    ColorAnthracite
    Mounting TypeFlush mounted (plaster)
    Operational Voltage100...240 volt
    Package Gross Weight0.078 kilogram
    Package Height0.064 metre
    Package Length0.076 metre
    Package Width0.076 metre
    MaterialThermoplastic
    Output Voltage (Uout)5 volt
    Output Current Max (Iout)1500 milliampere
    Invoice DescriptionAMD85144-AN - Modular USB Charger 2x Type-A 1,5A. - 2M - AN
    Extended Product TypeAMD85144-AN
    Total GST Percentage18.00
    HSN Number85369010
    No files available to download.
    Download
    Write Your Own Review
    You're reviewing:AMD85144-AN Modular USB Charger 2x Type-A 1,5A. - 2M - AN
    Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.