Switches & Sockets
AMD10753-MG Triple rocker switch 2W 3G
Out of stock
Product Id
2CLA630200N1701
Rated voltage: 250Vac
Rated power: 10AX
More about AMD10753-MG Triple rocker switch 2W 3G
| MRP (Indian Rupees) | 2062 |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Millenium |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Function | 3g2w SP switch 10AX, Triple |
| Color | Gold |
| Mounting Type | Flush mounted (plaster) |
| Package Gross Weight | 0.66 kilogram |
| Package Height | 0.091 metre |
| Package Length | 0.122 metre |
| Package Width | 0.116 metre |
| Rated Voltage (Ur) | 250 volt |
| Material | Metal |
| Wiring Configuration | Alternating-/alternating switch |
| Surface Finishing | Surface protection: Decor, Surface finishing: Matt |
| Number Of Modules | 3 |
| Invoice Description | AMD10753-MG Triple rocker switch 2W 3G |
| Extended Product Type | AMD10753-MG |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
Write Your Own Review


